BFT II AnalyzerHigh-performance analyzer for the low-volume lab

The BFT II Analyzer combines the advantages of mechanical and photo-optical clot-detecting principles by employing a unique turbodensitometric detection device. The semi-automated, dual-channel coagulometer is ideal for low-volume laboratories performing routine coagulation tests.

  • Light protection cap reduces the risk of user errors by keeping the pipetting channel closed unless a cuvette has been inserted
  • Pre-defined assays with stored reference curves
  • Automatic calculation of PT in sec, % of norm, INR, Fibrinogen in mg/dL or g/L
  • Dual measuring channels allow for simultaneous determinations
  • Half-volume and single cuvette testing require minimal sample volume
  • Built-in thermal printer for consolidated result handling

Features & Benefits

The BFT II Analyzer is a dual-channel coagulometer designed for the lowest volume lab. It combines the advantages of mechanical and photo-optical clot detecting principles.

BFT II Analyzer - Features & Benefits

Total efficiency

  • Stores reference curves
  • Automatic result calculation, e.g., PT in sec, % of norm/ PR/ INR, Fibrinogen in mg/dL or g/L
  • Temperature controlled incubation block for reagents and samples
  • Sample mixing during measurement 

Ease-of-use

  • Light protection cap reduces the risk of user errors by keeping the pipetting channel closed unless a cuvette has been inserted
  • Built-in timer for incubation
  • Membrane keypad for easy handling of test processing
  • Pre-programmed methods 

Labor and cost savings

  • Half-volume and single cuvette testing require minimal sample volume
  • Memory function for reference curves
  • As a back-up analyzer, the BFT II provides data comparable to those obtained with other Siemens hemostasis analyzers

Assays

PT Reagents
Dade® Innovin® INR
Dade Innovin sec
Dade Innovin %
Thromborel® S INR
Thromborel S sec
Thromborel S %

APTT Reagents
Dade Actin®
Dade Actin FS
Dade Actin FSL
Pathromtin® SL

Fibrinogen Reagents
Multifibren® U

Thrombin Time Reagents
Batroxobin Reagent*
Test Thrombin Reagent*
Thromboclotin®

Factor Deficient Reagents
Factor II-Dade Innovin*
Factor II-Thromborel S*
Factor V-Dade Innovin*
Factor V-Thromborel S*
Factor VII-Dade Innovin*
Factor VII-Thromborel S*
Factor VIII-Dade Actin*
Factor VIII-Pathromtin SL*
Factor IX-Dade Actin*
Factor IX-Pathromtin SL*
Factor X-Dade Innovin*
Factor X-Thromborel S*
Factor XI-Dade Actin*
Factor XI-Pathromtin SL*
Factor XII-Dade Actin*
Factor XII-Pathromtin SL*

Lupus Anticoagulant Reagents
LA 1 Screening Reagent*
LA 2 Confirmation Reagent*

Thrombosis Risk Reagents
ProC® Global*
ProC Global FV*
Protein C*

Technical Specifications

Dimensions

 

 

Approx. 200 mm x 300 mm x 100 mm (W x D x H)

Weight

 

 

Approx. 3.8 kg

Onboard Capacity

 

 

4 reagents including 1 reagent mixer

Incubation block for up to 30 cuvettes

Throughput

 

 

Approx. 60 PT tests/hour

Approx. 30 APTT tests/hour

Sample Handling

 

 

Manual sample pipetting

Reagent Handling

 

 

Manual reagent pipetting

4 positions GW 15 – bottles

GW5 bottles using reducer rings

Operation

 

 

Pre-programmed methods

2 free positions for user-defined methods

Built-in timer

Automatic timer start and stop

Subscription Button Icon
Be the first to know about our events, training, and news