SOMATOM Force Get two steps ahead with Dual Source CT

Our Dual Source CT scanner SOMATOM Force supports high levels of image quality, to help clinicians in their diagnostic tasks and adapting scanning parameters to offer patients individualized scanning.  

  • Get two steps ahead in clinical excellence 
  • Get two steps ahead in workflow performance 
  • Get two steps ahead in expert leadership
SOMATOM Force

Benefits

Improve diagnostic accuracy and get excellent image quality with our unique VectronTM X-ray tube
SOMATOM Force supports you in your diagnostic tasks, also when performing follow-up scans for reliable therapy response evaluation, and independent of the patient type.
  • Bring image quality to the next level – with free-breathing and powerful imaging: Scan obese, elderly, unconscious or uncooperative patients without sedation, reduced motion artifacts, and high-resolution imaging.
  • Improve patient care – with gentle and ultra-low-dose scanning: With SOMATOM Force, you can reduce the amount of contrast media required, potentially leading to improved patient well-being.
  • Make sound decisions – with 4D imaging at low dose and dose-neutral Dual Energy: With 4D imaging and Dual Energy CT, you get high-quality images rich in information for more precise decisions – at low dose.
FAST Integrated Workflow for automated precise patient positioning

Get consistent images with our FAST Integrated Workflow and adapt scanning parameters to offer patients personalized scanning.

  • Position patients precisely – with FAST Integrated Workflow: Our FAST 3D Camera supports fast, accurate positioning and the Touch Panels allow you to stay with your patient.
  • Accommodate different individuals – no matter if small or tall - with personalized scanning: Outstanding speed, power reserves, and sensitivity: SOMATOM Force adapts to your needs. And smart automation adjusts scan parameters to various patients.
  • Zero-click postprocessing with Rapid Results: Get zero-click postprocessing within the selected scan protocol, and fast and reproducible results – by users of different skill levels.
Interact with peers in the CT community.

Increase your reputation by spearheading medical innovation – and rely on more than 20 years of experience on Dual Source technology and benefit from the clinical excellence of this technology.

  • Advance your research – with professional tools: Develop and share algorithms, test reading prototypes, and explore new trends in our syngo.via Frontier1 research environment.
  • Expand your capabilities and rethink your way of working: With Dual Source imaging, CT started to transform care delivery. Twice as fast single source scanners it is designed to handle even challenging CT imaging procedures.
Dual Source technology

Tested and perfected for 20 years, this one-of-a kind technology brings clinical excellence and workflow efficiency to your CT procedures: Twice as fast as single source scanners, and designed to handle even challenging imaging procedures, Dual Source systems provide unmatched power, speed, and precision2. With Siemens Healthineers’ unique Dual Source gantry SOMATOM Force is ideally designed: with its two sources and an outstanding rotation speed of 250 ms the heart-rate independent temporal resolution for example in cardiac imaging is now 66 ms. Since SOMATOM Force can apply this scan mode together with a fast acquisition speed it allows free-breathing CT imaging in many cases. Learn more about the benefits of Dual Source technology.

SOMATOM Force
Curious what additional features come with the latest version of SOMATOM Force?
Discover the news
Improve diagnostic accuracy and get excellent image quality with our unique VectronTM X-ray tube
SOMATOM Force supports you in your diagnostic tasks, also when performing follow-up scans for reliable therapy response evaluation, and independent of the patient type.
  • Bring image quality to the next level – with free-breathing and powerful imaging: Scan obese, elderly, unconscious or uncooperative patients without sedation, reduced motion artifacts, and high-resolution imaging.
  • Improve patient care – with gentle and ultra-low-dose scanning: With SOMATOM Force, you can reduce the amount of contrast media required, potentially leading to improved patient well-being.
  • Make sound decisions – with 4D imaging at low dose and dose-neutral Dual Energy: With 4D imaging and Dual Energy CT, you get high-quality images rich in information for more precise decisions – at low dose.

Evidence

Customer voices

Technical Details

Technical Specifications

X-ray tubes 

2 x VectronTM X-ray tubes

Focal spot

0.4 × 0.5 (IEC)

Detectors

2 x StellarInfinity detectors with anti-scatter 3D collimator grid

Number of acquired slices

384 (2 × 192) slices

Rotation time

up to 0.25 s4

Temporal resolution

up to 66 ms4

Generator power

240 kW (2 x 120 kW)

kV settings

70 – 150 kV, in steps of 10 kV

Spatial resolution

0.24 mm4

Max. scan speed

737 mm/s4 with Turbo Flash

Table load

up to 307 kg/676 lbs4

Gantry opening

78 cm

Precision matrix

512/768/1,024 matrix sizes

Further optional highlights: FAST Integrated Workflow, FAST 3D Camera, iMAR, Dual Energy and Adaptive 4D Spiral (up to 80 cm for dynamic angio)

Contact

Complete the form below to receive the SOMATOM Force case study of a coronary CTA on a patient with a high BMI and sign up for our email list around related topics.

To receive the document for free, please fill out the form below. In return, we will provide you the document and further marketing communication. The information you provide below will be processed as described further in the Privacy Notice.

*Required

1
2
3
4
Subscription Button Icon
Be the first to know about our events, training, and news